Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Upper Part SAOXM (Single Component) - SC-A 045-AR NPT3/8-IG L
Bill of material
SCHMALZ 10.01.06.03140 SC-A 045-AR NPT3/8-IG L
NAME
Name
10_01_06_03140
NNCUSTOM
SC-A 045-AR NPT3/8-IG L
NTCUSTOM
Schmalz-Connector Adapter
NBCUSTOM
SC-A 045-AR NPT3/8-IG L
LINACUSTOM
SC-A 045-AR NPT3/8-IG L
ARTNR
Order number
10.01.06.03140
C124
dn
6.9 mm
C120
D2
10.5 mm
C132
G1
NPT3/8-IG
C111
L
17.2 mm
C110
L2
11 mm
C133
LG1
14 mm
C140
SW1
22 mm
C575
Weight
39.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models