Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
Conquest (to 1500 lb/ea)
Bill of material
5.00004.9PC
PN
Part Number
5.00004.9PC
WH
Wheel
CG-MAX
D
Wheel Diameter
Inch
COL
Tread Color
W
Thread Width
2 Inch
WB
Wheel Bearing
Precision Ball
CAP
Capacity Each
800 Pounds
SBB
Spanner Bushing Bore
1/2 Inch
SBL
Spanner Bushing Length
2 7/16 Inch
WEIGHT
Weight
3 1/4 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models