Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Constant Flow Valve 15mm-20mm - DIN PN 10, Flanged End
Bill of material
VCFCTUEFD015
CNSORDERNO
Order number
NDMM
Nominal Size
mm
NDINCH
Nominal Size
Inch
BM
Body Material
U-PVC
D1
d
mm
D
mm
C
mm
N
n
4 mm
H
h
14 mm
L
160 mm
T
t
mm
W
82x82 mm
A
103 mm
H1
mm
H2
mm
H3
197 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir