Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TE Connectivity
Description
Contactless Connectivity Devices
Bill of material
2287598-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
NP
Number of Positions
NSP
Number of Signal Positions
IOC
Input/Output Configuration
NPP
Number of Power Positions
1
NGP
Number of Ground Positions
1
OCMAX
Output Current (Max)
mA
PR
Power Rating
W
OVVDC
Operating Voltage
VDC
DT
Data Type
BLMM
Body Length
mm
BLIN
Body Length
Inch
CALMM
Cable Assembly Length
mm
CALIN
Cable Assembly Length
Inch
BDMM
Body Diameter
mm
BDIN
Body Diameter
Inch
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
OPERATION
Operation
IPR
IP Rating
KEYING
Keying
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    MSK - hex nut
    TE Connectivity
    Potentiometers
    TE Connectivity
    Rectangular Power Connectors
    Camozzi
    Mod. U - Iston Rod Lock Nut
    TE Connectivity
    Power Inductors
    PHOENIX CONTACT
    1175957 - POTI SEALING PLUG
    TE Connectivity
    293311-6
    TE Connectivity
    2834385-2
    TE Connectivity
    1740259-5
    TE Connectivity
    2008152-2
    TE Connectivity
    293234-9
    TE Connectivity
    293655-5
    TE Connectivity
    Bus Bar Connector Contacts
    TE Connectivity
    2834056-1
Previews
3D
2D
Download CAD models