Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Hoka
Description
Control butterfly valve sleeve D2 - Control/shut-off damper incl. seal, prepared for servomotor, with sleeve on both sides, version 2 in pipe direction
Bill of material
Control butterfly valve PP, inside diameter = 160 - 10036688(LOD=M-300)
CNSORDERNO
Article number
mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
CNSMAT
Material
FAR
Color
DA
Diameter
mm
LGES
Total length
mm
L
Length
mm
L1
Length
mm
A
Engine mounting plate length
180 mm
C
Engine mounting plate width
92 mm
G
Total length
mm
TOL
Tolerance Ø
mm
S
Wall thickness
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models