Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Control Valves-SV - Shuttle Valves
Bill of material
SV11-125-44
PN
Part Number
SV11-125-44
T
Type
OP
Output Port
IP
Input Port
IP2
Input Port2
TR
Temperature Range
-20° to 160°F
OPP
Operating Pressure
0 to 125psi
CV
Cv
0.48
FR50
Flow Rate 50psi
15.0
FR125
Flow Rate 125psi
33
CP
Cracking Pressure
less than 1.0 psi
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models