您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MOVET+4061408100378
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter M24
Base Diameter 91-110mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m24/durchmesserbereich_fussplatte_91_110mm/steel_conveyors_line_m24_d103_asmtab.prj},{NB=MOVET+45818591(hoch0)},{TYP=45818591},{BESTNR=4061408100378},{LODLEVEL=hoch},{ANG=0.0},{BES=M24x250},{A=32},{B=250},{D=103},{CH=20},{F=M24},{M=24},{G=20},{H=284},{H1=287},{SL=25000},{INFO=Download-Link},{TYPX=18591},{ANTISLIP=3},{PLATE=1},{D1=73.000},{HOLE=12.500},{PPATH=../../parts/steel_conveyors_line_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/18550_18591.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø103
Bill of material
MOVET+4061408100378
TYP
Type
45818591
45818591
BESTNR
Order No.
4061408100378
4061408100378
LODLEVEL
Level of detail
High
Low
High
Low
ANG
Angle
BES
Description
M24x250
M24x250
A
Minimum installation height maschine-bottom
32
32
mm
B
Nutzbare Gewindelänge
250
250
mm
D
Base
103
mm
CH
Regulation key
20
mm
F
Thread
M24
G
Height base
20
20
mm
H
Total height
284
284
H1
Total height
287
287
SL
Maschine foot load
25000
25000
N
INFO
Download-Link
Download-Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 343.2 KRE - Levelling feet, Steel zinc plated, Threaded stud, Type KRE, ...
Ganter
12.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求