Catalog navigation
CAD Model seçimi
Uygun ürünler: 37
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Triplex plate wheels 20B-3 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
203400025
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D3
mm
KG
kg
B3
91 mm
B1
b1
18.2 mm
C
3.5 mm
R3
r3
32 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir