Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Společnost
FATH
Popis
Cover Cap for Wire Mesh Frame Profile
Kusovník
091337
PARTNR
Part #
PROFILE
Profile
B
COCA
Cover Cap for Wire Mesh Frame Profile
COLOR
Color
DES
Description
4 pins
R
2.0 mm
T
3.0 mm
WEIGHT
Weight
g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model