Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Cover plate - SitaTurbo Max
Bill of material
SitaTurbo Max Cover plate 189115
PREVIEW
Preview
ARTNR
Article number
189115
LOGLEVEL
LOG Level
DESC
Description main article
SitaTurbo Max Cover plate
K
Compatibility
SitaTurbo Max with retaining ring
MAT
Material
PE
F
Color
Black
OF
Surface
Glatt
L
Length
150 mm
B
Width
150 mm
H
Height
3 mm
TBMIN
Temperature resistance, min.
-20 °C
TBMAX
Temperature resistance, max.
80 °C
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models