Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Cover profile - Plastic - accessories
Bill of material
4000579 Abdeckprofil -Kunststoff- (Type: 2 m-Stange)
ARTIKEL
Article description
Cover profile - Plastic
ARTIKELHELP
Hilfsvariable für Artikel ohne Leerzeichen in NB
Abdeckprofil-KST
TYPE
Type
2m bar
BEST
Order-no.
FORMTYPE
Hilfvariable zur Steuerung der Geometrie des Profils (1=alteForm; 2=neueForm)
L
Profile length
2000 mm
FA
Colour
A
12 mm
B
11.2 mm
C
6.4 mm
HINWEISVPE
Advise: Scale of pack quantities
none
CNSMASSEXACT
calculated Weight
kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39162000
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click me)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models