Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
COZE63 - Electric cylinder
Bill of material
COZE-63-2005-S50-D-M-1M-B20
SN
Series name
COZE
WOSB
Width of slide body
63
WEIGHT
Weight
4.1 kg
SS
Screw specifications
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
MIM
Motor installation mode
MB
Motor brand
MP
Motor power
1M : 750W
BRAKE
Brake
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TONGJIN
    TJEN135 - servo electric cylinder
    Smooth Tech
    COZE50 - Electric cylinder
    LIND
    LOE25 - European type light electrical cylinder
    Smooth Tech
    SBW134 - Screw drive
    Smooth Tech
    SBW178 - Screw drive
    Pneumax
    Electric actuation - 1800 Series
    YEBO
    YBA-B003-602 - Opertor Handle
    Smooth Tech
    STH8 - Ball Screw Drive
    Smooth Tech
    COZE40 - Electric cylinder
    Smooth Tech
    SBW100 - Screw drive
    A&T-3D Gallery
    CBE-30-3030 - 30中心孔6.8系列铝型材--连接件-压铸角铝30B系列
Previews
3D
Dimension
2D
Download CAD models