Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
CP Heat Treated Racks (KRCPF-H)
Bill of material
KRCPF5-1000H
CN
Catalog No.
M
Pitch (Module)
ENT
Number of teeth
S
Shape
RF
A
Total length
1000 mm
B
Face width
mm
C
Height
mm
D
Height to pitch line
mm
TOOTH
Tooth on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KHK KOHARA GEAR
    CP Racks (SRCPFD/SRCPFK)
    KHK KOHARA GEAR
    [CP] Ground Spur Gears (SS[CP]G)
    KHK KOHARA GEAR
    Spur Gears (KSCP)
    KHK KOHARA GEAR
    Ground Spur Gears (MSGA)
    KHK KOHARA GEAR
    CP Heat Treated Racks (KRCPFD-H)
    KHK KOHARA GEAR
    Heat Treated Racks (KRF-H)
    BEA Ingranaggi
    Racks module 5 - Racks-continuous mounting - Pressure angle 20°
    KHK KOHARA GEAR
    [CP] Tapered Pinion (KTS[CP])
    KHK KOHARA GEAR
    [CP] Spur Gears (SS[CP])
    KHK KOHARA GEAR
    Racks with Machined Ends (SRAF)
    KHK KOHARA GEAR
    Ground Racks (SRGF)
    KHK KOHARA GEAR
    [CP] Ground Racks (KRG[CP]D)
    KHK KOHARA GEAR
    Involute Spline Shafts & Bushings (SV.SVI)
    KHK KOHARA GEAR
    Racks with Bolt Holes (SRFD, SRFK)
Previews
3D
Dimension
2D
Download CAD models