Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
CP-KC 1000 V1 - GAS SPRINGS - Heavy Load
Bill of material
CP-KC 1000 025 V1,-,SKK 12R 1/8,G1/8,GPT
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
without Flange
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
960 daN
IIF
Initial Intermediate Forces (150 bar)
960 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
960 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
25 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
195 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
HEAVY LOAD
SERIEN
Series
CP
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    G1/8" MINIMESS - ACCESSORIES
    Azolgas
    9/16” UNF - ACCESSORIES
    Azolgas
    M12x1,5 - ACCESSORIES
Previews
3D
Dimension
2D
Download CAD models