Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cp2320_9rg - Bel Power Solutions
Bill of material
CP2320-9RG
PN
Part Number
CP2320-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12/12VDC, 8/8A, Input 33.6-75VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
33.6-75 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
8.kol A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models