Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
CP45Z - Spring coupling stop screw fixed type
Bill of material
CP45Z16-5-5
MODEL
Model
CP45Z16-5-5
MAT
Main material
kirsite
SUR
surface treatment
Natural anode
ATT
Attachment
Stop screw
CODE
Code
CP45Z
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
16 mm
FIX04
L
27 mm
FIX06
L1
8.5 mm
FIX10
M
M3
FIX08
F
3.0 mm
FIX12
Locking torque
0.7 N*m
FIX14
Rated torque
0.5 N·m
FIX16
Maximum speed
3000 r/min
FIX18
Moment of inertia
1.02x10-6 kg/m^2
FIX20
Static Torsional Stiffness
0.17 N·m/rad
FIX22
Radial deviation
1.0 mm
FIX24
Axial deviation
±1 mm
FIX26
Angular deviation
8.0 °
FIX28
weight
30 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models