Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cpa200_4530g - Bel Power Solutions
Bill of material
CPA200-4530G
PN
Part Number
CPA200-4530G
DESC
Description
AC-DC Power Supply for CompactPCI® Systems, Power 200W, Output 5/3.3/12/-12VDC , 40/40/5.5/2A, Input 90-264VAC
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5/3.3/12/-12 VDC
OC
Output Current
40/40/5.5/2 A
OT
Operating Temperature
-40 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    DMS Diemould (UK)
    Slide retainers - Slide retainers
    Cease Fire
    CFF CFP CFCA - Fire Suppression System
    Bel Fuse
    cpa500_4530g - Bel Power Solutions
    Bel Fuse
    cpa250_4530g - Bel Power Solutions
Previews
3D
2D
Download CAD models