Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cpa550_4530g - Bel Power Solutions
Bill of material
CPA550-4530G
PN
Part Number
CPA550-4530G
DESC
Description
AC-DC Power Supply for CompactPCI® Systems, Power 550W, Output 5/3.3/12/-12VDC , 50/60/12/4A, Input 90-264VAC
POWER
Power
550 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5/3.3/12/-12 VDC
OC
Output Current
50/60/12/4 A
OT
Operating Temperature
-40 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    cpd500_4530g - Bel Power Solutions
    Bel Fuse
    cpa500_4530g - Bel Power Solutions
    Bel Fuse
    lm2540_9eg - Bel Power Solutions
Previews
3D
2D
Download CAD models