Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
CPB, CPBS - Couplings - Bellows, Setscrew
Bill of material
CPB16-4-4
PN
Part Number
MATH
Material of Hub
STH
Surface Treatment of Hub
Clear Anodize
MATB
Material of Bellows
Phosphor Bronze
AC
Accessories
Setscrew
D
mm
ALT1
Shaft Hole Diameter Left Shaft
LDC
LDC 0.1mm Increment
mm
DD1
d1 Selection
mm
ALT2
Shaft Hole Diameter Right Shaft
RDC
RDC 0.1mm Increment
mm
DD2
d2 Selection
mm
L
mm
LL
l
mm
F
mm
M
M Set Screw
T
Set Screw Tightening Torque
N*m
ALT3
LK Key Groove
LK
0 mm
ALT4
RK Key Groove
RK
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models