Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPFGZ - 不锈钢梅花胀套联轴器
Bill of material
CPFGZ-65-90-c18-d18
CODE
代号
CPFGZ
MAT1
主体材质
SUS304不锈钢
MAT2
弹性体材质
聚氨酯
SUR
表面处理
抛光处理
D
mm
L
mm
C
c
mm
D1
d
mm
C45D
H
E
mm
E
H
mm
M
EDNJ
额定扭矩
N.m
RXPX
容许偏心
0.02 mm
RXPJ
容许偏角
1 °
RXZPX
容许轴向偏差
mm
RXZS
容许转速
rpm
JTNZ
静态扭转刚度
N.m/rad
GXJ
惯性矩
kg.m²
ZL
重量
g
PDF
pdf
cpfgz.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models