Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
CPH Type - Plug
Bill of material
C22PH STEEL
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application
MT
Material
STEEL
M
Mass
g
L
mm
C
19.1 mm
A
mm
H
ΦH
13 mm
J
ΦJ
mm
B
ΦB
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型