Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PRiCi FA
Description
CPJY,CPJYK,CPJYLK,CPJYRK,CPJYS,CPJYSK,CPJYSLK,CPJYSRK - Coupling - quincunx - clamping type
Bill of material
CPJYRK20S-4-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Material of Ontology
DMAT
Adjusting ring
Polyurethane
SUR
Surface treatment
ATT
Attachment
Fixing screw
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX01
D
20 mm
FIX02
L
25 mm
FIX04
L1
8.0 mm
FIX06
L2
7 mm
FIX08
S
1.0 mm
FIX10
L3
5.9 mm
FIX12
M
2-M3
FIX14
Tightening torque
1.0 N·m
FIX16
Rated torque
5.0 N·m
FIX18
Moment of inertia
kg/m^2
FIX20
Static Torsional Stiffness
50 N·m/rad
FIX22
Maximum speed
10000 r/min
FIX24
Radial deviation
0.02 mm
FIX26
Angular deviation
1 °
FIX28
Axial deviation
≤0.6 mm
FIX30
weight
15 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models