Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
CPLAF16 - CENTER PLATE AF16
Bill of material
82371
IDNR
Identnr
ARTICLE
description
WITTE-CENTER PLATE AF16
A
75.000 mm
B
11.000 mm
C
8.000 mm
D
diameter
5.000 mm
E
32.000 mm
F
6.600 mm
G
11.000 mm
H
M
M6
I
8 mm
WEIGHT
100.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models