Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CPM72 - European style fixed casters with allowable load of 160-300kg
Bill of material
CPM72-D100-AR
CODE
code
CPM72
BT
Bracket Type
Fixed type
BM
Bracket material
Q235A
BST
bracket surface treatment
galvanization
BBF
Bracket Brake Form
-
D
mm
WC
wheel code
AR
WM
Wheel material
polyurethane
WCO
Wheel color
red
WB
Wheel bearing
Double ball bearing
H
128 mm
F
32 mm
A
100 mm
B
86 mm
C
80 mm
C1
76 mm
E
60 mm
E1
0 mm
DD
d
9.5 mm
AL
allowable load
160 kg
RW
reference weight
0.54 kg
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models