Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CPM81 - European style fixed casters with allowable load of 500-900KG
Bill of material
CPM81-D125-BE
CODE
code
CPM81
BT
Bracket Type
Fixed type
BM
Bracket material
Q235A
BST
bracket surface treatment
galvanization
BBF
Bracket Brake Form
-
D
mm
WC
wheel code
WM
Wheel material
nylon
WCO
Wheel color
white
WB
Wheel bearing
Double ball bearing
H
170 mm
F
50 mm
A
135 mm
B
122 mm
C
105 mm
E
84 mm
E1
76 mm
DD
d
11.0 mm
AL
allowable load
500 kg
RW
reference weight
2.04 kg
LINK
weblink
weblink
L2
63
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models