Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
CPOCG - Couplings - Oldham, Green, Clamping
Bill of material
CPOCG25-6.35-6.35
PN
Part Number
MATH
Material of Hub
Aluminium Alloy
MATS
Material of Spacer
Polyacetal
STH
Surface Treatment of Hub
Clear Anodize
AC
Accessories
Hex Socket Head Cap Screw
D
mm
ALT1
Shaft Hole Diameter Left Shaft
LDC
LDC 1mm Increment
mm
DD1
d1 Selection
mm
ALT2
Shaft Hole Diameter Right Shaft
RDC
RDC 1mm Increment
mm
DD2
d2 Selection
mm
ALT3
LK Key Groove
LK
0 mm
ALT4
RK Key Groove
RK
0 mm
DD3
d3
mm
L
mm
LL
l
mm
F
mm
A
mm
M
M Clamp Screw
T
T Clamp Screw Tightening Torque
N*m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models