Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
CPOX,CPOXK,CPOXLK,CPOXRK - Coupling - cross type - Screw type
Bill of material
CPOXK16-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Material of Ontology
Aluminum alloy
DMAT
Adjusting ring
POM
SUR
Surface treatment
Natural Anode Treatment
ATT
Attachment
Fixing screw
CODE
Code
VAR02
D
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
L
18 mm
FIX04
L1
7.1 mm
FIX06
F
3.55 mm
FIX08
M
4-M3
FIX10
Tightening torque
0.7 N·m
FIX12
Rated torque
0.7 N·m
FIX14
Radial deviation
0.8 mm
FIX16
Angular deviation
3 °
FIX18
Static Torsional Stiffness
30 N·m/rad
FIX20
Maximum speed
9000 r/min
FIX22
Moment of inertia
3.3x10^-7 kg/m^2
FIX24
Axial deviation
±0.2 mm
FIX26
weight
6 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models