Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
CPRX,CPRXS - Coupling - steel type - screw plug fixed type
Bill of material
CPRX16-3-3
MODEL
Model
LV1
Shaft hole shape
Standard hole
MAT
Material
SUR
Surface treatment
ATT
Attachment
Fixing screw
CODE
Code
VAR02
D
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
L
24 mm
FIX04
L1
6.0 mm
FIX06
M
M3
FIX08
Tightening torque
0.7 N·m
FIX10
Rated torque
0.3 N·m
FIX12
Maximum speed
23000 r/min
FIX14
Moment of inertia
4.39x10-7 kg/m^2
FIX16
weight
10 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models