Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
CPRY,CPRYS - Coupling - rigid - clamping type
Bill of material
CPRY16-3-3
MODEL
Model
LV1
Shaft hole shape
Standard hole
MAT
Material
SUR
Surface treatment
ATT
Attachment
Fixing screw
CODE
Code
VAR02
D
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
L
16 mm
FIX04
L1
3.80 mm
FIX06
L2
11.5 mm
FIX08
M
M2.5
FIX10
Tightening torque
1.0 N·m
FIX12
Rated torque
0.3 N·m
FIX14
Maximum speed
9400 r/min
FIX16
Moment of inertia
2.9x10^-7 kg/m^2
FIX18
weight
9 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models