Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
CPS020 - CPS Cable Chain
Bill of material
CPS020.15.R28/B1-180L
TYP
Type
CPS020
B
Outer Height
20 mm
D
Inner Height
14 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
170.0 mm
ST
Stroke Range
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
BT
Bracket Type
T
Pitch
20 mm
ESD
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CP System
    CPS030 - CPS Cable Chain
    CP System
    CPS015 - CPS Cable Chain
    CP System
    CPS033 - CPS Cable Chain
    CP System
    ST044N - Shift Chain Normal Type
    CP System
    NSB 020CR - Sabin Chain Clean Room Type
    CP System
    NSB 028CR - Sabin Chain Clean Room Type
    CP System
    NSB 028N - Sabin Chain Normal Type
    CP System
    NSB 022CR - Sabin Chain Clean Room Type
    CP System
    NSB 028E - Sabin Chain Enclosed Type
    CP System
    ST055N - Shift Chain Normal Type
    CP System
    ST072N - Shift Chain Normal Type
    CP System
    Fixed Point
    CP System
    NSB 035N - Sabin Chain Normal Type
    CP System
    NSB035CR - New Sabin Chain Normal Type
Previews
3D
Dimension
2D
Download CAD models