Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPSAPC - 铝合金圆型单膜片联轴器 夹紧型
Bill of material
CPSAPC-25-24-c3-d3
CNSORDERNO
Bestellnummer
CODE
代号
CPSAPC
ZTCZ
主体材质
高强度铝合金
TXTCZ
弹性体材质
SUS304 不锈钢
BMCL
表面处理
无表面处理
D
mm
L
mm
D5
d
mm
C
c
mm
N
mm
F
mm
H
mm
M
mm
NJ
紧固螺丝扭矩
N*m
NO
NO
B
b
mm
T
t
mm
CKB
DKB
CKF
非标c孔键槽加工
DKF
非标d孔键槽加工
EDNJ
额定扭矩
N*m
RXPX
容许偏心
0.02 mm
RXPJ
容许偏角
1 °
ZXPC
容许轴向偏差
+0.20/-0.20 mm
RXZS
容许转速
rpm
NZGD
静态逆转刚度
N*m/rad
GXJ
惯性矩
Kg.m²
ZL
重量
g
PDF
pdf
cpsapc.pdf
PPATH
cpsapc/cpsapc05.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models