Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPSSNSZ - 45钢单模片免键式联轴器-胀套型-标准型-高扭矩高转速
Bill of material
CPSSNSZ-90-70-c20-d20
CNSORDERNO
bestllnummer
CODE
代号
CPSSNSZ
D
DD
L
C1
D1
X
H
S
M
MM
M1
M11
M2
M22
EDNJ
额定扭矩
Nm
ZDNJ
最大扭矩
nm
ZGZS
最高转速
r/min
GXLJ
惯性力矩
kg*m^2
JTNZGD
静态扭转刚度
nm/rad
RXAZPC1
径向
0.02 mm
RXAZPC2
角度
0.5 °
RXAZPC3
轴向
±0.5 mm
ZL
重量
g
PDF
cpssnsz.pdf
ZTCZ
主体材质
45钢
TXTCZ
弹性体材质
SUS304不锈钢
BMCL
表面处理
四氧化三铁保护膜
PPATH
cpssnsz/cpssnsz6.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models