Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
CPSWMK87 - Couplings - High Rigidity Double Disk Type (Outer Dia. 87) - For Servo Motors - One Side Clamping Keyless - One Side Key Groove
Bill of material
CPSWMK87-25-20
PN
Part No.
CPSWMK87-25-20
MATB
Material of Body
1045 Carbon Steel
MATD
Material of Disk
Stainless Steel 301CSP
AC
Accessories
Lock Bolt Set Screws
D
87 mm
DD1
d1 Selection
mm
DD2
d2 Selection
mm
D1
62 mm
PCD
P.C.D.
50 mm
M
M Lock Bolt (Clamping Keyless)
M6X30
T
Lock Bolt Tightening Torque (Clamping Keyless)
13.7 N*m
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD