Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
CPV10_VENTFB - valve kit
Bill of material
176055 CPV10-BS-5/3G-M7
TNR
Part number
176055
TYP
Type
CPV10-BS-5/3G-M7
BGR
10.000 mm
B1
9.900 mm
D1
M7
D2
M2.5
H1
22.000 mm
L1
55.800 mm
L2
23.000 mm
L3
47.100 mm
CNSMASSEXACT
Weight
0.023 kg
GTIN
4052568143718
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models