Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
CPV10-VI-BG - mounting
Bill of material
165801 CPV10-VI-BG-ET200X
TNR
Part number
165801
TYP
Type
CPV10-VI-BG-ET200X
BGR
10 mm
CNSMASSEXACT
Weight
0.216 kg
GTIN
4052568037307
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models