IY-G03
SMC
actuators
specialty_actuators
locking
CLQ Compact Cylinder With Lock
Accessories
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/locking/clq/accessories/iy_pin-cq2.prj},{NB=IY-G03_CQ2},{MODEL=IY-G03},{BORE=25},{COM=Please be sure to refer to the catalog as it depends on the actuator model.},{DD9=10 -0.040/-0.076},{DD9N=10},{L=25.6},{SD=9.6},{SL=20.2},{SM=1.55},{ST=1.15},{RING=C-10 type for pivot},{CD2=11.90},{CD3=0.50},{CD4=7.65},{CD5=4.00},{CD6=1.0},{PINTY=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
CQ2 IY_PIN - Pin (Clevis/Knuckle)
Bill of material
IY-G03
MODEL
Model
IY-G03
IY-G03
BORE
Bore size
25
25
mm
COM
Comment
Please be sure to refer to the catalog as it depends on the actuator model.
DD9
Dd9
10 -0.040/-0.076
10 -0.040/-0.076
mm
L
25.6
25.6
mm
SD
d
9.6
9.6
mm
SL
l
20.2
20.2
mm
SM
M Miniature Fittings
1.55
1.55
mm
ST
t
1.15
1.15
mm
RING
Applicable snap ring
C-10 type for pivot
C-10 type for pivot
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求