Catalog navigation
CAD Model seçimi
Uygun ürünler: 16
HELP_VARIABLE
Company
SMC Corporation
Description
CQSW/CDQSW - Compact Cylinder:Standard Type Double Acting,Double Rod
Bill of material
CQSWB20-5D
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ACTION
Action
(D) Double acting
BODY
Body option
TYPE
Clean/Copper and fluorine-free series
STOP
Stroke option
COM
Comment
-
OMSC1
Made to order 1:Heat-resistant / cold-resistant specification
OMSC2
Made to order 2:Low speed specification
OMSC3
Made to order 3:Special piston rod end for double rod type specification
OMSC4
Made to order 4:Special material specification
OMSC5
Made to order 5:With boss in rod side specification
OMSC6
Made to order 6:Grease for food processing equipment specification
THREAD
Thread on/off
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir