您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
CQSYB20-5DC
SMC
actuators
specialty_actuators
smooth_cylinders
Powered by
CAD模型選擇
{smc/actuators/specialty_actuators/smooth_cylinders/cqsy_asmtab.prj},{NB=CQSYB20-5DC(0_0_0)},{BORE=20},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{SMAX=50},{POS=0},{ACTION=(D) Double acting},{BODY=C},{STOP=0},{THREAD=0},{AA1=29.0},{AA2=39.0},{BB1=24.5},{BB2=34.5},{C=7},{D=10},{E=36},{F=5.5},{H=M5x0.8},{I=47},{K=8},{LL1=4.5},{M=25.5},{N=5.4},{OA=M6x1.0},{OB=9.0},{Q=9.0},{RA=10},{RB=7},{T=1.0},{B1=13},{C1=12},{H1=5},{L11=18.5},{MM=M8x1.25},{X=14.0},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0.0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{PPATH=cqsy/assembly/cqsy_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
SMC
Description
CQSY/CDQSY - Smooth Cylinder
Bill of material
CQSYB20-5DC
BORE
Bore size
20
20
mm
MOUNT
Mounting style
(B) Through-hole/Both ends tapped common (Standard)
(B) Through-hole/Both ends tapped common (Standard)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
&OK
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
&OK
ACTION
Action
(D) Double acting
BODY
Body option
(C) With rubber bumper & Rod end female thread
(CM) With rubber bumper & Rod end male thread
(FC) Boss on head side & With rubber bumper
(FCM) Boss on head side & With rubber bumper & Rod end male thread
(C) With rubber bumper & Rod end female thread
(CM) With rubber bumper & Rod end male thread
(FC) Boss on head side & With rubber bumper
(FCM) Boss on head side & With rubber bumper & Rod end male thread
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD
Thread on/off
on
off
on
off
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Zapytanie ofertowe