Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa+Ganter
Description
CQT.FM - Latches with recessed key for quick assembling
Bill of material
Latches with recessed key for quick assembling CQT/T-FM-35-30-AE-V0
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
b
35 mm
DIM02
h
mm
DIM03
D
30 mm
DIM04
h1
8 mm
DIM05
h2
15 mm
DIM06
l
18.5 mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models