Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Special Springs
Description
CR 1500 - Manifold System
Bill of material
CR 1500 - 2.00 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2.3 mm
D
Diameter
53.8 mm
P
Pressure
103 - 138 bar
PMIN
Pressure min.
25 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
1000 - 1500 daN
S
Surface
9.62 cm^2
W
Weight
Kg
B
Thread
18.3 mm
FILETTO
Thread dimensions
1 7/8-12 UN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models