Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
CR Stalinless steel type
Bill of material
CR5014H-SS-H13XH13+CR5014K-SS
CNSORDERNO
Order number
LCBD
Left Clamp Bore Dia.
mm
Enter value for LCBD
Left Clamp Bore Dia.
mm
cm
inch
ft
BTLS
Bore tolerance of left side
KLS
Keyway of left side
KTLS
Keyway tolerance of left side
RCBD
Right Clamp Bore Dia.
mm
Enter value for RCBD
Right Clamp Bore Dia.
mm
cm
inch
ft
BTRS
Bore tolerance of right side
KRS
Keyway of right side
KTRS
Keyway tolerance of right side
SC
Case
CN
Case number
D
mm
DH
mm
L
mm
SL
mm
S
mm
F
mm
CNSMASSEXACT
Mass
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tsubakimoto Chain Co.
    CR
    KHK KOHARA GEAR
    Racks with Bolt Holes (SRFD, SRFK)
    Tsubakimoto Chain Co.
    TKP35H22
    Misumi
    CPC3012, CPC4012, CPC4014, CPC4016, CPC5014, CPC5016, CPC5018, CPC6018, CPC6022 - Set - Chain Coupling
    Ketten Fuchs
    Chain couplings - mit Kettenräder und Rollenkette aus Stahl nach DIN 8187 - ISO/R 606
    KANA (Katayama Chain)
    KC - 1
    MÄDLER
    MAE-KETTEN-KPL-GEH - Chain Couplings with Casing
    SRD-FA
    CAPC - coupling-Chain coupling
    KANA (Katayama Chain)
    KCM Double Pitch Roller Chain with Attachment
    HPC
    DSF - Slip friction clutch with chain coupling - Torque up to 2600Nm
    Tsubakimoto Chain Co.
    L Series
    KANA (Katayama Chain)
    120A - Un-finished
    Baldor Reliance
    Chain Couplings - Chain Couplings
    Tsubakimoto Chain Co.
    RS60 size
Previews
3D
Dimension
2D
Download CAD models