Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR0200 - ExtendedController
Bill of material
CR0200
BN
Part number
CR0200
IO
Input/Output channels total
80
EDA
Input digital / analog
16
EDF
Input digital frequency (pos./neg.)
16
EDPN
Input digital (pos./neg.)
16
ED
Input digital
32
APS
Output digital / PWM / Current-controlled
16
AD
Output digital
24
AP
Output digital / PWM
8
FHB
Function H-Bridge
4
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models