Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR0301 - CabinetController
Bill of material
CR0301
BN
Part number
CR0301
IO
Input/Output channels total
42
EDA
Input digital / analog (U/I)
8
EDF
Input digital / Ferquency
4/4
ED
Input digital
8
AP
Output digital / PWM
4/4
AR
Output relay
10
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models