Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR0302 - CabinetController
Bill of material
CR0302
BN
Part number
CR0302
IO
Input/Output channels total
36
EDA
Input digital / analog (U/I)
8
EDF
Input digital / Ferquency
4/4
ED
Input digital
8
AP
Output digital / PWM
4/8
AR
Output relay
-
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models