Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR1050 - Process and dialogue module PDM360
Bill of material
CR1050
BN
Part number
CR1050
DA
Display resolution (Points)
320 x 240
DT
Display type
FSTN monochr.
M
Wiring
panel/surf.
FD
Function / Preassure keys
6 / 1
BE
Operating elements
1 encoder
EZ
Real-time clock
yes
GAS
Device connection (Connector)
M23 (19-pole)
P
Programming system
CoDeSys 2.3
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models