Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR1070 - Process and dialogue module PDM360 smart
Bill of material
CR1070
BN
Part number
CR1070
DA
Display resolution (Points)
128 x 64
DT
Display type
COG monochr.
M
Wiring
panel/surf.
FD
Function / Preassure keys
12 / -
BE
Operating elements
Cursor keys
EZ
Real-time clock
no
GAS
Device connection (Connector)
2 x M12 (5-pole)
P
Programming system
CoDeSys 2.3
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models