Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR1500 - KeypadModule
Bill of material
CR1500
BN
Part number
CR1500
BS
Operating voltage
10...30 V DC
AFLED
Number of function keys with LED
12
CT
Operating keys
4
LEDB
Row of LEDs
574A4G
GA
Connection
Wago cage clamps 5-pole
INFO
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models