Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR2014 - CabinetModule
Bill of material
CR2014
BN
Part number
CR2014
IO
Input/Output channels total
16
EA
Input analog (U)
4
ESA
Operating voltage
10 V
ED
Input digital
16
AP
Output digital / PWM
4
GA
Connection
Connector
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models