Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR2033 - CompactModule Metal
Bill of material
CR2033
BN
Part number
CR2033
IO
Input/Output channels total
12
EA
Input analog (U/I)
4
ED
Input digital
4
APS
Output digital / PWM / Current-controlled
-
AP
Output digital / PWM
4
GA
Connection
cable / connector
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models