Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
ifm electronic
Description
CR2500 - SmartController
Bill of material
CR2500
BN
Part number
CR2500
IO
Input/Output channels total
8
EA
Input analog (U/I)
4
EDF
Input digital frequency (pos./neg.)
2
ED
Input digital (pos./neg.)
2
APS
Output digital / PWM / Current-controlled
4
G2CAN
Gateway function 2. CAN
SAE J 1939
ZP
Program memory
-
INFO
Data sheet
HTML (online)
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models